Обзор
Особенности и преимущества
- Dual ADSP-TS201S TigerSHARC® Processors
- 4 Mb (512K x 8-bit) FLASH memory
- 32 MB (4M x 64-bit) SDRAM
- AD1871 stereo, 24-bit, 96 kHz, multi-bit Sigma-Delta ADC
- AD1854 stereo, 24-bit, 96 kHz, multi-bit Sigma-Delta DAC
- Two 1/8” stereo audio jacks
- 4 external LVDS link port connectors (1 Transmit and 1 Receive per processor)
Подробнее о продукте
The ADSP-TS201S EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-TS201S TigerSHARC® Processor and its multiprocessing capabilities. This EZ-KIT Lite includes two ADSP-TS201S processors on a desktop evaluation board along with fundamental debugging software to facilitate architecture evaluations via a USB-based PC-hosted tool set. With this EZ-KIT Lite, users can learn more about ADI’s ADSP-TS201S hardware and software development environments and quickly prototype applications. The ADSP-TS201S EZ-KIT Lite provides an evaluation suite of the VisualDSP++ development and debugging environment with the C/C++ compiler, assembler, and linker. Via the USB interface, VisualDSP++ can communicate with the included software debug agent enabling users to perform standard debugging functions (such as read and write memory, read and write registers, load and execute executables, set and clear breakpoints, and single-step assembly, C, and C++ source code) and multiprocessor functions (such as synchronous step, synchronous run, and synchronous halt). The evaluation versions of the included software tools have limited use with the EZ-KIT Lite.The EZ-KIT Lite’s default EPROM boot mode enables the board to be used as a standalone unit without the requirement for a PC-host. If desired, the board can boot from an optional external host port interface connector, link port or “No Boot” based on jumper selections. The EZ-KIT Lite also includes a FLASH utility that can be used to download user specific boot code to the on-board FLASH memory using the USB interface
Part Number: ADZS-TS201S-EZLITE
Tools Support::
Tel: 1-800-ANALOGD (262-5643)
Contact Support
Области применения и технологии
Применяемые компоненты
Содержимое комплекта
- ADSP-TS201S EZ-KIT Lite board
- VisualDSP++ Installation Quick Reference Card
- ADSP-TS201S EZ-KIT Lite Evaluation System Manual
- Universal 7.5V DC power supply
- USB 2.0 cable
Системные требования
- Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
- Intel Pentium® processor (x86 compatible), 1 GHz or faster
- 512 MB RAM and 2 GB available hard disk space
- VisualDSP++ 5.0