Обзор

Особенности и преимущества

  • Easy evaluation of the ADN4680E 250 Mbps, half-duplex, quad M-LVDS transceivers
  • Board layout optimized for high speed signaling
  • Matched track lengths on M-LVDS differential pairs with controlled 100 Ω differential impedance
  • Matched track lengths on high speed DIx and ROx logic signals with controlled 50 Ω impedance to GND
  • SMA jacks for connecting to high speed DIx and ROx logic signals and M-LVDS Ax and Bx signals
  • Optional screw terminal connectors for accessing the ROx, REx, DEx, and DIx logic signals
  • Power and ground connections through screw terminal blocks
  • Jumper-selectable global power down via the ENP pin
  • Jumper-selectable driver enable, receiver enable, and fail-safe for each transceiver via the REx, DEx, and FSx pins
  • Test points for measuring all signals and multiple ground points to facilitate probing of multiple signals
  • 100 Ω termination resistors across Ax and Bx signals to simulate a terminated bus

Подробнее о продукте

The EVAL-ADN4680EEBZ allows quick and easy evaluation of the ADN4680E 250 Mbps, half-duplex, quad multipoint, low voltage differential signaling (M-LVDS) transceivers. The EVALADN4680EEBZ allows the input and output functions of each transceiver to be exercised without the need for external components.

Subminiature A (SMA) connectors provide convenient connections for high speed logic and the M-LVDS bus signals. Screw terminal blocks are available to access power, ground, and digital signals. Jumper options allow control of each transceivers driver and receiver enable pins, each transceivers fail-safe functionality, and the global power-down mode.

The EVAL-ADN4680EEBZ is optimized for high speed signaling. The differential M-LVDS signal traces on the board are routed as a length matched 100 Ω differential pair. The DIx digital input and ROx receiver output are also length matched and routed with a controlled 50 Ω impedance to ground. The EVAL-ADN4680EEBZ features a solid ground and power plane for optimum power integrity.

The EVAL-ADN4680EEBZ has a footprint for the ADN4680E transceivers in a 7 mm × 7 mm, 48-lead LFCSP. For full details on the ADN4680E, see the ADN4680E data sheet, which must be used in conjunction with the user guide when using the EVAL-ADN4680EEBZ.

Применяемые компоненты

Начало работы

EQUIPMENT NEEDED

  • A 4 channel oscilloscope
  • A signal generator
  • A 3.0 V to 3.6 V power supply

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.