Обзор

Подробнее о продукте

ADL5592-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/300 mA power suppply. The 5 V power supply should be connected to the pins labeled TP1A (5 V) and TP2A (GND). The RF input and output signals are accessible via SMA connectors. PC-based programming software can be downloaded at www.analog.com (PC must have a 25-pin printer port). The board ships with a custom cable which can be used to connect the evaluation board's P2A connector to the PC's 25-pin printer port.

Применяемые компоненты

Документация

Программное обеспечение