Обзор

Подробнее о продукте

The ADIS16334/PCBZ is a "breakout board," which provides (1) ADIS16334BMLZ, (1) flexible cable and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16334BMLZ is a fully-calibrated, MEMS IMU, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The flexible cable and interface PCB provides access to the ADIS16334BMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

Связанное оборудование (1)

Платы контроллера