Обзор
Подробнее о продукте
The ADIS16260/PCBZ is a breakout board that provides (1) ADIS16260BCCZ and (1) interface PCB to simplify the process of prototyping during the early stages of system design and evaluation. The ADIS16260BCCZis a fully-calibrated, digital MEMS gyroscope, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 20-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16260BCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.