Обзор

Подробнее о продукте

The ADIS16204/PCBZ is a "breakout boad that provides (1) ADIS16204BCCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16204BCCZis a fully-calibrated, digital MEMS shock detector/recorder, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 16-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16204BCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

Применяемые компоненты

Связанное оборудование (1)

Платы контроллера