Обзор
Особенности и преимущества
- Enables quick breadboarding and prototyping
- User defined circuit configuration
Подробнее о продукте
The Analog Devices, Inc., ADA4945-1CP-EBZ evaluation board allows the user to evaluate the performance of the ADA4945-1 fully differential amplifier. The ADA4945-1CP-EBZ evaluation board can be configured to accept either a single-ended or differential input signal.
The ADA4945-1CP-EBZ evaluation board uses several 2-pin and 3-pin headers to control various features of the ADA4945-1. Apply the proper jumpers to set the ADA4945-1 high and low output clamp levels, set the ADA4945-1 output common-mode voltage, choose high or low power mode for the ADA4945-1, and set the ADA4945-1 digital ground level.
Optimized power and ground planes ensure low noise and high speed operation. Component placement and power supply bypassing provide maximum circuit flexibility and performance. The ADA4945-1CP-EBZ evaluation board accepts 0402 surface mount technology (SMT) components, 0805 bypass capacitors, and 2.54 mm headers.
Input and output signals are brought to and from the board via 50 Ω, side launch Subminiature Version A (SMA) connectors.
Full specifications on the ADA4945-1 are available in the ADA4945-1 data sheet. Consult the data sheet in conjunction with this user guide when working with the ADA4945-1CP-EBZ evaluation board.
Области применения и технологии
-
- Измерение и анализ импеданса
- Источники постоянного тока и источники питания
- Параметрические измерения
- Прецизионные анализаторы сигналов
- Прецизионные измерения
- Системы сбора данных
- Электронная контрольно-измерительная аппаратура
- Химический анализ и аналитические измерительные приборы
- Оборудование для автоматизированного тестирования