Обзор
Подробнее о продукте
The AD9267 evaluation board serves two purposes: as an evaluation platform for the 16-bit, dual, continuous time sigmadelta (Σ-Δ) modulator and as a direct conversion demonstration platform.
The AD9267 is a dual continuous time Σ-Δ modulator with −88 dBc of dynamic range over 10 MHz real or 20 MHz complex bandwidth. The combination of high dynamic range, wide bandwidth, and characteristics unique to the continuous time Σ-Δ modulator architecture makes the AD9267 an ideal solution for wireless communication systems.