Обзор

Подробнее о продукте

The EVAL-AD7490SDZ is a fully featured evaluation kit for the AD7490. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

Применяемые компоненты

Системные требования

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port


Программное обеспечение

ПО оценивания

ZIP
585017 kB
AD7490 Evaluation Software
Included in the EVAL-AD7490CB evaluation board package is a software for controlling and evaluating the performance of the AD7490 when it is operated with the EVALUATION BOARD CONTROLLER. The EVAL-AD7490CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 & NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7490.

Связанное оборудование (1)

Платы контроллера

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.