Обзор
Особенности и преимущества
- Full featured evaluation board for the AD5679R
- Various link options
- PC control in conjunction with the Analog Devices, Inc., SDP board
Подробнее о продукте
This user guide details the operation of the EVAL-AD5679RSDZ for the AD5679R 16-bit, 16-channel, voltage output, digital-to-analog converter (DAC).
The EVAL-AD5679RSDZ allows users to quickly prototype AD5679R circuits and reduce design time. The AD5679R operates from a single 2.7 V to 5.5 V supply range. The AD5679R incorporates an internal 2.5 V reference to give an output voltage of 2.5 V or 5 V.
The EVAL-AD5679RSDZ interfaces to the USB port of a PC via a system demonstration platform (SDP-B) board. The Analysis | Control | Evaluation (ACE) software is available for download from the EVAL-AD5679RSDZ product page to use with the evaluation board to allow the user to program the AD5679R. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-B board. When a microcontroller is used through the PMOD connection, the SDP-B board must be disconnected, and the user is unable to operate the ACE software.
The EVAL-AD5679RSDZ is compatible with any Analog Devices, Inc., SDP-B board, which can be purchased separately. A typical connection between the EVAL-AD5679RSDZ and the SDP-B controller board is shown in Figure 1.
For full details, see the AD5679R data sheet, which must be used in conjunction with this user guide when using the EVAL-AD5679RSDZ.
EVAL-AD5679RSDZ is compatible with all models of the AD5674/AD5674R/AD5679/AD5679R.