Обзор
Особенности и преимущества
- Full featured evaluation board for the AD5232
- Several test circuits
- Various ac/dc input signals
- PC control via a separately purchased system demonstration platform (SDP-B)
- PC control software
- 26 extra bytes in EEMEM for user-defined information
- Resistor tolerance error stored in EEMEM
Подробнее о продукте
With versatile programmability, the AD5232 allows multiple modes of operation, including read/write access in the RDAC and EEMEM registers, increment / decrement of resistance, resistance changes in ±6 dB scales, wiper setting read-back, and extra EEMEM for storing user-defined information, such as memory data for other components or a lookup table.
The AD5232 supports dual-supply ±2.25 V to ±2.75 V operation and single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications. In addition, the AD5232 uses a versatile SPI-compatible serial interface, allowing speeds of up to 50 MHz.
The EVAL-AD5232SDZ can operate in single-supply and dual-supply mode and incorporates an internal power supply from the USB.
Complete specifications for the AD5232 part can be found in the AD5232 data sheet.
Применяемые компоненты
Содержимое комплекта
- EVAL-AD5232SDZ board
- CD that includes
- Self-installing software that allows users to control the board and exercise all functions of the device
- Electronic version of the AD5232 data sheet
- Electronic version of the UG-347 user guide
Документация
Руководства пользователя (1)
Покупка
Цена указана за одну единицу.
Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.