Обзор

Особенности и преимущества

  • 5-lead SC70 evaluation board 
  • Clamp allows the main device to be easily changed 
  • Gold pin connectors allow the addition of passive components 
  • SMB connectors for the input/output of signals 
  • Additional space on-board to allow for prototyping 

Подробнее о продукте

The EVAL-5SC70EBZ evaluation board evaluates 5-lead SC70 devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-5SC70EBZ to secure a 5-lead SC70 device to the evaluation board without the need for soldering, making the evaluation board reusable for multiple devices.

Figure 1 shows the EVAL-5SC70EBZ evaluation board. A 5-lead SC70 device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K5 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SubMiniature Version B (SMB) connectors on the evaluation board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the evaluation board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.