Обзор

Особенности и преимущества

EV-SC594-SOM

  • ADSP-SC594 Dual-SHARC+ Audio Processor w/Integrated Arm® Cortex®-A5
  • 8 Gb DDR3 (800 MHz) Memory
  • 512 Mb Quad SPI Flash Memory
  • 256 Mb Octal SPI Flash Memory
  • Power Solution Based on LT Components
  • FTDI USB-to-UART
  • USB C Power Delivery
  • Debug Interface (JTAG)
  • SOM Interface Connector
  • CCES Kit License

EV-SOMCRR-EZKIT

  • Analog Devices ADAU1979 – Quad Analog-to-Digital Converter
  • Analog Devices ADAU1962A – 12 Channel, High Performance, 192kHz, 24-bit DAC
  • CAN-FD 2x ADM3056E
  • Macronix MX66LM1G45G 1 Gbit OSPI Flash Memory
  • Gigabit Ethernet TI DP83867
  • 10/100 Ethernet TI DP83848
  • USB 2.0 PHY Microchip USB3340
  • USB 2.0 to QSPI FTDI
  • MicroSD Card Socket
  • 2x A2B® Interface Connectors
  • Debug Interface (JTAG), On-Board ICE-1000 Emulator

Подробнее о продукте

The EV-SC594-EZKIT is a bundle comprised of the EV-SC594-SOM System-on-Module (SOM) board and the EV-SOMCRR-EZKIT carrier board. Together, they form the EZ-KIT® evaluation platform for the ADSP-SC594 SHARC+ audio processors, enabling low-cost evaluation and rapid prototyping of the ADSP-SC59x Family (ADSP-SC592/ADSP-SC594). The EV-SC594-SOM and EV-SOMCRR-EZKIT boards may also be purchased individually.

The EV-SC594-EZKIT allows for fast prototyping of a wide range of applications, including immersive 3D sound and personal audio zones (PAZ), automotive active and road noise cancellation (ANC/RNC), voice-based user-interfaces and in-car communications (ICC), engine sound synthesis (ESS), and electric vehicle warning sound systems (EVWSS/AVAS). Additional applications include professional audio and soundbars / home AVRs (with 3D Object and Multi-Channel Audio) and enhanced conferencing systems. ADI also offers several software modules (e.g., AEC/NR, microphone beamforming, pitch shifting, harmonic generators, wave players etc.), as well as complete software solutions that can be licensed, where users can develop/evaluate their audio and voice processing applications. 3rd party surround sound solutions that can be licensed on ADI’s SHARC processor families are also available. Please visit ADI’s Software Solutions page for more information.

The EV-SC594-EZKIT evaluation system includes a kit license of the CrossCore® Embedded Studio (CCES) development tools, enabling developers to achieve faster time to market. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

Системные требования

Verify that your PC has these minimum requirements for the CCES installation:

  • 2 GHz single core processor; 3.3GHz dual core or better recommended
  • 4 GB RAM; 8GB or more recommended
  • 3 GB available disk space
  • An available USB port
  • CrossCore® Embedded Studio 2.10.0 or later

Note: Please see the CrossCore® Embedded Studio Release Notes for the latest information about System Requirements.

Программное обеспечение

Межплатформенное ПО

WIKI
Linux for ADSP-SC5xx Processors
Linux kernel and development tools for the ADSP-SC5xx processor family

Загружаемые ресурсы

EV-SC594-EZKIT Board Support Package – Current Release (Rev. 1.0.0)

Инструменты разработки ПО

Будущие выпуски программатора CrossCore Serial Flash Programmer будут распространяться как часть утилит CrossCore Utilities. Набор CrossCore Utilities предоставляет несколько утилит для использования с процессорами Cortex-M. Ранее эти утилиты распространялись в составе различных пакетов поддержки плат для наборов инструментов IAR и Keil, теперь для удобства использования они собраны все вместе в рамках этого продукта.
CrossCore Embedded Studio – это интегрированная среда разработки (IDE) мирового уровня для процессоров семейств Blackfin и SHARC.

Связующее программное обеспечение (Middleware)

FreeRTOS for Analog Devices Processors is a Real Time Operating System for Analog Devices Processors.

HCC Embedded’s USB stacks are mature, widely-used stacks that can support almost any desired USB configuration.

HCC Embedded’s TCP/IP stack provides all main protocols and supports both IPv4 and IPv6

HCC Embedded’s FAT file system is full-featured and optimized for use in embedded applications that need to attach FAT 12/16/32-compliant media to a product.

Связанное оборудование (1)

Дочерние платы

Покупка

Функционирование раздела Покупка возможно только в полной версии сайта
Назад
Проверить наличие
Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.