Обзор
Особенности и преимущества
- 2 AD9625 ADC’s interleaved to double sampling rate (shown at 5GSPS)
- Double FMC wide board requiring two fully populated (transceivers mainly) FMC connectors on the carrier board
- Includes reference designs to work with commonly available Altera and Xilinx development boards.
Подробнее о продукте
The AD-FMCADC5-EBZ is a high speed single channel data acquisition board featuring two AD9625 ADCs. The board is provisioned to sample the single input at an effective sampling rate of 5GSPS, with both the ADCs running at 2.5GHz and sampling at both edges (the clocks are 180 out of phase to each other).Although this board does meet most of the FMC specifications, it is not meant as a commercial off the shelf (COTS) board. If a commercial, ready to go integrate product is required, please refer to one of the many FMC manufacturers.
ADI also provides reference designs (HDL and software) for this board to work with commonly available Altera and Xilinx development boards.
Области применения и технологии
Применяемые компоненты
Содержимое комплекта
AD-FMCADC5-EBZ FMC BoardНачало работы
Системные требования
The minimum requirements for evaluating the AD-FMCADC5-EBZ are a PC capable or running Vivado Design Suite from Xilinx or Altera SDK for OpenCL and the development kit for your FPGA of choice. Fully supported carriers currently include the Xilinx VC707 platform.
Документация
Руководства пользователя (1)
Покупка
Функционирование раздела Покупка возможно только в полной версии сайта
Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.