Обзор
Особенности и преимущества
- ADSP-21469: 176-pin LQFP package, 25 MHz CLKIN oscillator
- Flash Memory: 4 M x 8-bit, Numonyx
- SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P-6A
- Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
- SPI Memory: 16 Mbit
- Analog Audio: AD1939 Codec
- SPDIF: RCA phone jacks
- Temp Sensor: ADM1032 Two Wire Sensor
- UART: ADM3202 RS-232 line driver/receiver
Подробнее о продукте
The ADSP-21469 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-2146x SHARC® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-21469 hardware and software development, and quickly prototype a wide range of applications.
The EZ-KIT Lite includes an ADSP-21469 SHARC Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.
The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator.
Ordering Information:
Part number: ADZS-21469-EZLITE
CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
Области применения и технологии
Применяемые компоненты
Содержимое комплекта
EZ-Board Package Contents- ADSP-21469 EZ-Board
- Universal 5.0V DC power supply
- 3.5 mm stereo headphones
- 6-foot RCA audio cable
- 6-foot 3.5 mm/RCA x 2 Y-cable
- 3.5 mm stereo female to RCA male Y-cable
EZ-KIT Package Contents
- ADSP-21469 EZ-Board
- Standalone debug agent (SADA2)
- USB cable
- Universal 5.0V DC power supply
- 3.5 mm stereo headphones
- 6-foot RCA audio cable
- 6-foot 3.5 mm/RCA x 2 Y-cable
- 3.5 mm stereo female to RCA male Y-cable
Системные требования
This EZKIT is supported by both the CrossCore® Embedded Studio and VisualDSP++ development environments.
Please download the CrossCore® Embedded Studio Release Notes or the VisualDSP++ Release Notes for the latest information about System Requirements.
CrossCore Embedded Studio
Minimum hardware requirements for the installation:
- 2 GHz single core processor; 3.3GHz dual core or better recommended
- 4 GB RAM; 8GB or more recommended
- 2 GB available disk space
- One open USB port
Supported Operating Systems:
- Windows 7 Professional, Enterprise, or Ultimate (32 and 64-bit)
- Windows 8.1 Pro or Enterprise (32 and 64-bit)
- Windows 10 Pro or Enterprise (32 and 64-bit)
- Ubuntu 14.04 (32-bit)
VisualDSP++
Minimum hardware requirements for the installation:
- 2 GHz single core processor; 3.3GHz dual core or better recommended
- 1 GB RAM; 4GB or more recommended
- 2 GB available disk space
- One open USB port
Supported Operating Systems:
- Windows XP Professional SP3 (32-bit only)
- Windows Vista Business, Enterprise, or Ultimate SP2 (32-bit only)
- Windows 7 Professional, Enterprise, or Ultimate (32 and 64-bit)
- Windows 8 Pro or Enterprise (32 and 64-bit)