Silicon-Based

Silicon sensors are the easiest temperature sensors to use. They provide a complete calibrated solution with either analog or digital outputs and provide excellent accuracy. They are truly plug and play with no signal conditioning required. Their main drawback is limited temperature range (-50°C to +150°C)

Temperature Measurement Theory

Temperature Measurement Theory and Practical Techniques

Temperature measurement design requires a thoughtful understanding of heat transfer theory, whether those measurements are of ambient temperature or within a PCB.

Learn More

Сигнальные цепочки

(1)

Нажмите на компонент в таблице ниже

Reference Designs

Featured Products