Электрификация транспортных средств
Ориентируясь на потребности автомобильной отрасли в снижении уровня выбросов, большей эффективности, надежности и безопасности, передовые решения ADI используются в системах накопления энергии, альтернативных типах трансмиссии и электрификации подсистем транспортных средств. ADI помогает сделать системы более компактными, легкими и эффективными без ущерба для характеристик, предоставляя решения для управления батареями/аккумуляторами, высоковольтной гальванической развязки, измерения положения и скорости и измерения тока.
Extended Range and the ADI Battery Management System
With up to 40% of the sticker price of an electric vehicle attributed to the battery, performance and battery life are now considered major factors in electric vehicle (EV) brand success. Analog Devices designs the industry’s most accurate battery management system (BMS). As a direct result, customers can expect to see longer battery life and 20% more miles per charge than the competition.
Scaling Electric Vehicle Production Requires Advanced Battery Formation and Test Systems
The complex battery formation and test (BFT) process accounts for up to 20% of an EV’s battery cost and is extremely time-consuming, taking as many as two days to complete. A significant bottleneck prevents battery manufacturing from achieving greater throughput that will lower the overall cost to produce batteries.
Рекомендуемые продукты
Типовые проекты
Актуальные ресурсы по теме
Заметки разработчика
Технические статьи
- Communications Equipment Makers Demand High Power Outputs and Small Solution Footprints
- Passing the Radiated Emissions Test: How to Eliminate Complex EMI Mitigation Techniques for Compact and Cost-Effective Isolated Designs
- Scaling Electric Vehicle Production Requires Advanced Battery Formation and Test Systems
- Automotive Digital Isolators
- Avoiding the Hidden Costs of Isolation Design—How to Manage Project Risk with Next-Generation Solutions
- New Power Switch Technology and the Changing Landscape for Isolated Gate Drivers
- Migrating from ADuC7033 to ADuC7039