Versatile Digital Vector Generators

Inputs: Analog R, Digital ϕ. Analog Outputs: R cos ϕ, R sin ϕ

Models DTM1716 and DTM1717 are Digital Vector Generators, devices that accepts 360° angular information, ϕ, in the form of a 14- or 12-bit digital word, and radius information, R, represented by analog voltage. The output consists of the pair of analog products, R cos ϕ and R sin ϕ. Read full article



Об авторах

Generic_Author_image

D. McDonnell