Specifying and Measuring a Low-Noise FET-Input IC Op Amp

A Low-Noise FET-Input IC Op Amp, The AD514

The AD514 is a FET-input integrated-circuit operational amplifier designed to provide at low cost the benefits of moderately low drift and bias current, and a guaranteed peak-to-peak noise level at low frequencies, in the "1/f" region. The amplifier is designed for applications that call for high input impedance and low noise, where low cost is essential. Read full article



Об авторах

Generic_Author_image

Bill Maxwell