Highest-Performance 10-Bit IC DAC

AD561 is Fast, Accurate, Stable, and Low Cost; Laser-Trim-on-Wafer and Buried Zener are Keys

The AD561 is a 10-bit single-chip digital-to-analog converter in a 16-pin ceramic DIP; it contains its own high-stability voltage reference. In response to a positive-true TTL or CMOS parallel digital input, it produces a high-compliance (-2V to +10V) 0 to 2mA current output. Read full article



Об авторах

Dave-Kress-Blue

David Kress

David Kress earned both his BSCE and MSCE for the Massachusetts Institute of Technology. David was first a designer of medical electronic equipment before joining Analog Devices in 1972 as an IC designer. Over the years, he has been involved in analog chip design, wafer fabrication engineering, and new product development and management. For many years David led ADI's technical support team, and he was the Director of Technical Marketing before he retired 2018.