AD7528: A Dual Monolithic DAC for Many Reasons

World's First Twin Multiplying 8-Bit DACs in a 20-Pin (0.3") DIP; Separate On-Chip Latches Provide Easy Microprocessor Interface

The AD7528 is a buffered dual 8-bit CMOS multiplying d/a converter on a single monolithic chip, housed in a small 20-pin 0.3" DIP package. Its twin DACs, matched to within 1%, gain access to the common data bus via a pair of 8-bit latches gated by TTL- or CMOS-compatible logic. Read full article



Об авторах

Generic_Author_image

John Wynne

Generic_Author_image

Pat Hickey