Dual Bipolar Op Amp Provides Superior Matching of Specs

AD708 Offset and Drift Matched to 25 μV and 0.3 μV/°C Max; Performance of Two Matched AD707s on a Single Chip

The AD708 dual op amp offers superior matching of dc specification, while each op amp individually provides excellent dc precision and stability. This combination of dc performance with tight matching characteristics offers designers new opportunities for high-accuracy circuit performance. Read full article



Об авторах

Generic_Author_image

Bill Schweber