3 Analog and Digital I/O Boards for the PS/2 Micro Channel

12-Bit Analog/8-Digital I/O: RTI-204 & 205; 32-Bit Digital: RTI-217; Have High Functionality, Software in 6 Languages, Meet PS/2 Specs

The Micro Channel

If more and more process-controlled laboratories and factories replace their PC-based data-acquisition systems wth the IBM Personal System/2, there are good reasons. The PS/2 incorporates an advanced 32-bit bus architecture, called the "Micro Channel", capable of performing 40 to 150% faster than that of the IBM PC/AT. Read full article



Об авторах

Generic_Author_image

Peter Predella