13-Bit Monolithic CMOS A/D Converter

AD7550 Has 1ppm/°C Gain and Offset Sensitivities, 3-State Logic, Two's Complement Output

The AD7550 is a 13-bit A/D Converter on a single 3 × 3.2mm (118 × 125mil) chip, enclosed in a 40-pin dual in-line package . It utilizes a totally-new "Quad-Slope" integration technique, which provides both autozeroing and low sensitivity to component error, supply variations, and temperature changes. Read full article



Об авторах

Generic_Author_image

Will Ritmanich

Generic_Author_image

Dennis Langley

Generic_Author_image

Ivar Wold