Analog Devices Announces Complete Long Reach Ethernet Solution for Digitizing Building Automation Networks

28 04 2022 - Wilmington, MA
  • ADIN2111 Schematic.

    Analog Devices, Inc. (ADI) introduced today a complete 10BASE-T1L Ethernet solution designed for building automation networks. Digital, connected automation equipment enables holistic building management ranging from heating ventilation and air conditioning to occupancy comfort. The new ADIN2111 adds Long Reach Ethernet connectivity to controllers, sensors, and actuators, delivering insights for more efficient and sustainable building management. Ideally suited for use within small, power-constrained edge devices, the ADIN2111 provides up to 50 percent power consumption savings and up to 75 percent in PCB real estate versus discrete implementations.

    The ADIN2111 is designed for daisy chaining data in line and ring networks utilizing existing deployed single twisted pair cabling infrastructure within buildings, shrinking retrofitting costs. The enhanced diagnostic features reduce commissioning, installation, and system downtime by troubleshooting problems quickly and effectively utilizing the real time information on link quality and fault location provided. Compliant to the IEEE 802.3cg standard, this solution enables Ethernet connectivity over 1.7km of cabling, supports ring redundancy and soft real time protocols like Modbus/TCP, BACnet/IP and KNX.

    ADIN2111 Key Features:

    • Ultra-low power consumption of 80mW
    • Small package, 7mm x 7mm LFCSP
    • SPI host interface removes need for microcontroller with integrated MAC Interface
    • Advanced packet filtering offloads burden of priority traffic management from processor via 16 MAC addresses look up table
    • IEEE 1588 timestamping support

    Pricing and Availability

    Product Full Production Price Each Per 1,000 Packaging
    ADIN2111BCPZ Now $6.50 48-Lead LFCSP (7mm x 7mm)
    ADIN2111CCPZ Now $7.20 48-Lead LFCSP (7mm x 7mm)