Bill of Material Report
/home/mlabranc/20_060082a/worklib/02_060082a_top/physical/08_060082a.brd
Wed Nov 20 06:40:56 2019

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
C0402,"CAP_SM-1000PF,25V,10,E025706,C0402-C0402",1000PF,10,DISCRETE,C1
C0402,"CAP_SM-1UF,6.3V,10,E011561,C0402-C0402",1uF,10,DISCRETE,C2
C0402,"CAP_SM-1000PF,25V,10,E025706,C0402-C0402",1000PF,10,DISCRETE,C3
QFN16_3X3_PAD1_1X1_1,"GEN16P_SQ_PAD_SM-GEN_QFN16_3X3_PAD1_1X1_1,E007588,QFN16_3X3_PAD1_1X1_1-QFN16_3X3_PAD1_1X1_1",GEN_QFN16_3x3_PAD1_1x1_1,N/A,IO,DUT1
CNKEY5016TP,"CNTP1P_SM-5016,E005890,CNKEY5016TP-CNKEY5016TP",5016,N/A,IO,GND
CNSMA10G10THK_EDGE,"CNBNC4P_SM-142-0701-851,E029168,CNSMA10G62THK_EDGE-CNSMA10G62THK_EDGE",142-0701-851,N/A,IO,J1
CNSMA10G10THK_EDGE,"CNBNC4P_SM-142-0701-851,E029168,CNSMA10G62THK_EDGE-CNSMA10G62THK_EDGE",142-0701-851,N/A,IO,J2
R0402,"RES_SM-0,E010661,1/16W,1,R0402-R0402",0,1,DISCRETE,R1
R0402,"RES_SM-0,E010661,1/16W,1,R0402-R0402",0,1,DISCRETE,R2
R0402,"RES_SM-0,E010661,1/16W,1,R0402-R0402",0,1,DISCRETE,R4
CNSMA10G10THK_EDGE,"CNBNC4P_SM-142-0701-851,E029168,CNSMA10G62THK_EDGE-CNSMA10G62THK_EDGE",142-0701-851,N/A,IO,RFIN
CNSMA10G10THK_EDGE,"CNBNC4P_SM-142-0701-851,E029168,CNSMA10G62THK_EDGE-CNSMA10G62THK_EDGE",142-0701-851,N/A,IO,RFOUT
CNKEY5016TP,"CNTP1P_SM-5016,E005890,CNKEY5016TP-CNKEY5016TP",5016,N/A,IO,VBIAS
CNKEY5016TP,"CNTP1P_SM-5016,E005890,CNKEY5016TP-CNKEY5016TP",5016,N/A,IO,VDD