Welcome to the EE-Sim OASIS Simulator!

In this folder you will find eight SIMPLIS MAX25614 schematics as well as a PDF report containing information about this circuit design. Information about the circuit includes input and output requirements and typical simulation results.

Here is a summary list of the MAX25614 SIMPLIS schematic files,  2 AC and 6 Transient , alongside a short description.

1. MAX25614_AC Boost_keyed_a.wxsch: For AC Loop (Bode Plot) analysis in Boost mode
2. MAX25614_AC_Buck_keyed.wxsch: For AC Loop (Bode Plot) analysis in Buck mode 
3. MAX25614_startup_vboost.wxsch: For Startup
4. MAX25614_TRANS boost_uv.wxsch: For Boost Undervolatge Fault
5. MAX25614_TRANS LEDN_FLT.wxsch: For operation when LED Fault Triggers
6. MAX25614_TRANS openLED_FLT.wxsch: For operation when Open LED Fault Triggers
7. MAX25614_TRANS_a.wxsch: General Transient Operation
8. MAX25614_TRANS_CD.wxsch:Operation of the non-I2C or analog variant parts MAX25614C/D

The GUI is used by MAX25614A/B to program switchng frequency, LED current, Boost voltage and other parameters please refer to the Datasheet to program the GUI.


To download the free OASIS (Offline Analog Simulator Including SIMPLIS) Simulation tool, go to www.maximintegrated.com/oasis