![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 77 of file platform_drivers.h.
Data Fields | |
| i2c_type | type |
| uint32_t | id |
| uint32_t | max_speed_hz |
| uint8_t | slave_address |
| uint32_t i2c_init_param::id |
Definition at line 79 of file platform_drivers.h.
| uint32_t i2c_init_param::max_speed_hz |
Definition at line 80 of file platform_drivers.h.
| uint8_t i2c_init_param::slave_address |
Definition at line 81 of file platform_drivers.h.
| i2c_type i2c_init_param::type |
Definition at line 78 of file platform_drivers.h.