![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 84 of file platform_drivers.h.
Data Fields | |
| i2c_type | type |
| uint32_t | id |
| uint32_t | max_speed_hz |
| uint8_t | slave_address |
| uint32_t i2c_desc::id |
Definition at line 86 of file platform_drivers.h.
| uint32_t i2c_desc::max_speed_hz |
Definition at line 87 of file platform_drivers.h.
| uint8_t i2c_desc::slave_address |
Definition at line 88 of file platform_drivers.h.
| i2c_type i2c_desc::type |
Definition at line 85 of file platform_drivers.h.