![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
EEPROM data structure. More...
EEPROM data structure.
Definition at line 162 of file DC2692A.ino.
Data Fields | |
| int16_t | cal_key |
| The key that keeps track of the calibration. More... | |
| uint8_t | soft_span_range [5] |
| SoftSpan range. More... | |
| uint16_t | dac_code_a [16] |
| DAC Register A. More... | |
| uint16_t | dac_code_b [16] |
| DAC Register B. More... | |
| uint16_t | toggle_word |
| Toggle control word. More... | |
| uint8_t | global_toggle_bit |
| Global toggle bit. More... | |
| uint8_t | mux_state |
| Multiplexer address AND enable bit. More... | |
| uint8_t | reference_mode |
| Int. More... | |
| uint8_t | alert |
| Used to store the alert settings. More... | |
| int32_t | max_power_threshold |
| Used to store max power alert settings. More... | |
| int32_t | min_power_threshold |
| Used to store min power alert settings. More... | |
| uint16_t | max_delta_sense_thresh |
| Used to store max delta sense alert settings. More... | |
| uint16_t | min_delta_sense_thresh |
| Used to store min delta sense alert settings. More... | |
| uint16_t | max_Vin_thresh |
| Used to store max Vin alert settings. More... | |
| uint16_t | min_Vin_thresh |
| Used to store min Vin alert settings. More... | |
| uint16_t | max_adin_thresh |
| Used to store adin max alert settings. More... | |
| uint16_t | min_adin_thresh |
| Used to store adin min alert settings. More... | |
| uint8_t | alert1 |
| Used to store the ALERT1 settings. More... | |
| uint8_t | alert2 |
| Used to store the ALERT2 settings. More... | |
| uint32_t | max_power_threshold |
| Used to store max power alert settings. More... | |
| uint32_t | min_power_threshold |
| Used to store min power alert settings. More... | |
| uint8_t eeprom_data_union::data_struct_type::alert |
Used to store the alert settings.
Definition at line 909 of file DC1697A.ino.
| uint8_t eeprom_data_union::data_struct_type::alert1 |
Used to store the ALERT1 settings.
Definition at line 1777 of file DC2156.ino.
| uint8_t eeprom_data_union::data_struct_type::alert2 |
Used to store the ALERT2 settings.
Definition at line 1778 of file DC2156.ino.
| int16_t eeprom_data_union::data_struct_type::cal_key |
The key that keeps track of the calibration.
Definition at line 164 of file DC2692A.ino.
| uint16_t eeprom_data_union::data_struct_type::dac_code_a |
DAC Register A.
Definition at line 166 of file DC2692A.ino.
| uint16_t eeprom_data_union::data_struct_type::dac_code_b |
DAC Register B.
Definition at line 167 of file DC2692A.ino.
| uint8_t eeprom_data_union::data_struct_type::global_toggle_bit |
Global toggle bit.
Definition at line 169 of file DC2692A.ino.
| uint16_t eeprom_data_union::data_struct_type::max_adin_thresh |
Used to store adin max alert settings.
Definition at line 916 of file DC1697A.ino.
| uint16_t eeprom_data_union::data_struct_type::max_delta_sense_thresh |
Used to store max delta sense alert settings.
Definition at line 912 of file DC1697A.ino.
| int32_t eeprom_data_union::data_struct_type::max_power_threshold |
Used to store max power alert settings.
Definition at line 910 of file DC1697A.ino.
| uint32_t eeprom_data_union::data_struct_type::max_power_threshold |
Used to store max power alert settings.
Definition at line 1779 of file DC2156.ino.
| uint16_t eeprom_data_union::data_struct_type::max_Vin_thresh |
Used to store max Vin alert settings.
Definition at line 914 of file DC1697A.ino.
| uint16_t eeprom_data_union::data_struct_type::min_adin_thresh |
Used to store adin min alert settings.
Definition at line 917 of file DC1697A.ino.
| uint16_t eeprom_data_union::data_struct_type::min_delta_sense_thresh |
Used to store min delta sense alert settings.
Definition at line 913 of file DC1697A.ino.
| int32_t eeprom_data_union::data_struct_type::min_power_threshold |
Used to store min power alert settings.
Definition at line 911 of file DC1697A.ino.
| uint32_t eeprom_data_union::data_struct_type::min_power_threshold |
Used to store min power alert settings.
Definition at line 1780 of file DC2156.ino.
| uint16_t eeprom_data_union::data_struct_type::min_Vin_thresh |
Used to store min Vin alert settings.
Definition at line 915 of file DC1697A.ino.
| uint8_t eeprom_data_union::data_struct_type::mux_state |
Multiplexer address AND enable bit.
Definition at line 170 of file DC2692A.ino.
| uint8_t eeprom_data_union::data_struct_type::reference_mode |
Int.
reference may be disabled in external reference mode (not required)
Definition at line 171 of file DC2692A.ino.
| uint8_t eeprom_data_union::data_struct_type::soft_span_range |
SoftSpan range.
Definition at line 165 of file DC2692A.ino.
| uint16_t eeprom_data_union::data_struct_type::toggle_word |
Toggle control word.
Definition at line 168 of file DC2692A.ino.