![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 87 of file LT_3887FaultLog.h.
Data Fields | |
| uint16_t | lt |
| uint16_t | mfr_special_id |
| uint8_t | position_fault |
| struct FaultLogTimeStamp | shared_time |
| struct FaultLogTelemetrySummaryLtc3887 | peaks |
| uint16_t LT_3887FaultLog::FaultLogPreambleLtc3887::lt |
Definition at line 90 of file LT_3887FaultLog.h.
| uint16_t LT_3887FaultLog::FaultLogPreambleLtc3887::mfr_special_id |
Definition at line 91 of file LT_3887FaultLog.h.
| struct FaultLogTelemetrySummaryLtc3887 LT_3887FaultLog::FaultLogPreambleLtc3887::peaks |
Definition at line 94 of file LT_3887FaultLog.h.
| uint8_t LT_3887FaultLog::FaultLogPreambleLtc3887::position_fault |
Definition at line 92 of file LT_3887FaultLog.h.
| struct FaultLogTimeStamp LT_3887FaultLog::FaultLogPreambleLtc3887::shared_time |
Definition at line 93 of file LT_3887FaultLog.h.