![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 97 of file LT_3883FaultLog.h.
Data Fields | |
| struct Lin16WordReverse | read_vout_p0 |
| struct Lin16WordReverse | not_used0 |
| struct Lin5_11WordReverse | read_iout_p0 |
| struct Lin5_11WordReverse | read_iin_chan_p1 |
| struct Lin5_11WordReverse | read_vin |
| struct Lin5_11WordReverse | read_iin |
| struct RawByte | status_vout_p0 |
| struct RawByte | not_used1 |
| struct RawWordReverse | status_word_p0 |
| struct RawWordReverse | not_used2 |
| struct RawByte | status_mfr_specificP0 |
| struct RawByte | not_used3 |
| struct Lin16WordReverse LT_3883FaultLog::FaultLogReadLoopLtc3883::not_used0 |
Definition at line 101 of file LT_3883FaultLog.h.
| struct RawByte LT_3883FaultLog::FaultLogReadLoopLtc3883::not_used1 |
Definition at line 110 of file LT_3883FaultLog.h.
| struct RawWordReverse LT_3883FaultLog::FaultLogReadLoopLtc3883::not_used2 |
Definition at line 113 of file LT_3883FaultLog.h.
| struct RawByte LT_3883FaultLog::FaultLogReadLoopLtc3883::not_used3 |
Definition at line 116 of file LT_3883FaultLog.h.
| struct Lin5_11WordReverse LT_3883FaultLog::FaultLogReadLoopLtc3883::read_iin |
Definition at line 107 of file LT_3883FaultLog.h.
| struct Lin5_11WordReverse LT_3883FaultLog::FaultLogReadLoopLtc3883::read_iin_chan_p1 |
Definition at line 104 of file LT_3883FaultLog.h.
| struct Lin5_11WordReverse LT_3883FaultLog::FaultLogReadLoopLtc3883::read_iout_p0 |
Definition at line 103 of file LT_3883FaultLog.h.
| struct Lin5_11WordReverse LT_3883FaultLog::FaultLogReadLoopLtc3883::read_vin |
Definition at line 106 of file LT_3883FaultLog.h.
| struct Lin16WordReverse LT_3883FaultLog::FaultLogReadLoopLtc3883::read_vout_p0 |
Definition at line 100 of file LT_3883FaultLog.h.
| struct RawByte LT_3883FaultLog::FaultLogReadLoopLtc3883::status_mfr_specificP0 |
Definition at line 115 of file LT_3883FaultLog.h.
| struct RawByte LT_3883FaultLog::FaultLogReadLoopLtc3883::status_vout_p0 |
Definition at line 109 of file LT_3883FaultLog.h.
| struct RawWordReverse LT_3883FaultLog::FaultLogReadLoopLtc3883::status_word_p0 |
Definition at line 112 of file LT_3883FaultLog.h.