![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 97 of file LT_3882FaultLog.h.
Data Fields | |
| struct Lin16WordReverse | read_vout_p0 |
| struct Lin16WordReverse | read_vout_p1 |
| struct Lin5_11WordReverse | read_iout_p0 |
| struct Lin5_11WordReverse | read_iout_p1 |
| struct Lin5_11WordReverse | read_vin |
| struct Lin5_11WordReverse | not_used |
| struct RawByte | status_vout_p0 |
| struct RawByte | status_vout_p1 |
| struct RawWordReverse | status_word_p0 |
| struct RawWordReverse | status_word_p1 |
| struct RawByte | status_mfr_specificP0 |
| struct RawByte | status_mfr_specificP1 |
| struct Lin5_11WordReverse LT_3882FaultLog::FaultLogReadLoopLtc3882::not_used |
Definition at line 107 of file LT_3882FaultLog.h.
| struct Lin5_11WordReverse LT_3882FaultLog::FaultLogReadLoopLtc3882::read_iout_p0 |
Definition at line 103 of file LT_3882FaultLog.h.
| struct Lin5_11WordReverse LT_3882FaultLog::FaultLogReadLoopLtc3882::read_iout_p1 |
Definition at line 104 of file LT_3882FaultLog.h.
| struct Lin5_11WordReverse LT_3882FaultLog::FaultLogReadLoopLtc3882::read_vin |
Definition at line 106 of file LT_3882FaultLog.h.
| struct Lin16WordReverse LT_3882FaultLog::FaultLogReadLoopLtc3882::read_vout_p0 |
Definition at line 100 of file LT_3882FaultLog.h.
| struct Lin16WordReverse LT_3882FaultLog::FaultLogReadLoopLtc3882::read_vout_p1 |
Definition at line 101 of file LT_3882FaultLog.h.
| struct RawByte LT_3882FaultLog::FaultLogReadLoopLtc3882::status_mfr_specificP0 |
Definition at line 115 of file LT_3882FaultLog.h.
| struct RawByte LT_3882FaultLog::FaultLogReadLoopLtc3882::status_mfr_specificP1 |
Definition at line 116 of file LT_3882FaultLog.h.
| struct RawByte LT_3882FaultLog::FaultLogReadLoopLtc3882::status_vout_p0 |
Definition at line 109 of file LT_3882FaultLog.h.
| struct RawByte LT_3882FaultLog::FaultLogReadLoopLtc3882::status_vout_p1 |
Definition at line 110 of file LT_3882FaultLog.h.
| struct RawWordReverse LT_3882FaultLog::FaultLogReadLoopLtc3882::status_word_p0 |
Definition at line 112 of file LT_3882FaultLog.h.
| struct RawWordReverse LT_3882FaultLog::FaultLogReadLoopLtc3882::status_word_p1 |
Definition at line 113 of file LT_3882FaultLog.h.