![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 154 of file LT_2978FaultLog.h.
Public Member Functions | |
| bool | isValidData (void *pos, uint8_t size=2) |
Data Fields | |
| struct FaultLogPreambleLtc2978 | preamble |
| uint8_t | telemetryData [208] |
| struct FaultLogReadLoopLtc2978 * | loops |
| uint8_t | firstValidByte |
| uint8_t | lastValidByte |
| bool LT_2978FaultLog::FaultLogLtc2978::isValidData | ( | void * | pos, |
| uint8_t | size = 2 |
||
| ) |
Definition at line 70 of file LT_2978FaultLog.cpp.
| uint8_t LT_2978FaultLog::FaultLogLtc2978::firstValidByte |
Definition at line 160 of file LT_2978FaultLog.h.
| uint8_t LT_2978FaultLog::FaultLogLtc2978::lastValidByte |
Definition at line 161 of file LT_2978FaultLog.h.
| struct FaultLogReadLoopLtc2978* LT_2978FaultLog::FaultLogLtc2978::loops |
Definition at line 159 of file LT_2978FaultLog.h.
| struct FaultLogPreambleLtc2978 LT_2978FaultLog::FaultLogLtc2978::preamble |
Definition at line 157 of file LT_2978FaultLog.h.
| uint8_t LT_2978FaultLog::FaultLogLtc2978::telemetryData[208] |
Definition at line 158 of file LT_2978FaultLog.h.