![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 181 of file LT_2977FaultLog.h.
Public Member Functions | |
| bool | isValidData (void *pos, uint8_t size=2) |
Data Fields | |
| struct FaultLogPreambleLtc2977 | preamble |
| uint8_t | telemetryData [208] |
| struct FaultLogReadLoopLtc2977 * | loops |
| uint8_t | firstValidByte |
| uint8_t | lastValidByte |
| bool LT_2977FaultLog::FaultLogLtc2977::isValidData | ( | void * | pos, |
| uint8_t | size = 2 |
||
| ) |
Definition at line 72 of file LT_2977FaultLog.cpp.
| uint8_t LT_2977FaultLog::FaultLogLtc2977::firstValidByte |
Definition at line 187 of file LT_2977FaultLog.h.
| uint8_t LT_2977FaultLog::FaultLogLtc2977::lastValidByte |
Definition at line 188 of file LT_2977FaultLog.h.
| struct FaultLogReadLoopLtc2977* LT_2977FaultLog::FaultLogLtc2977::loops |
Definition at line 186 of file LT_2977FaultLog.h.
| struct FaultLogPreambleLtc2977 LT_2977FaultLog::FaultLogLtc2977::preamble |
Definition at line 184 of file LT_2977FaultLog.h.
| uint8_t LT_2977FaultLog::FaultLogLtc2977::telemetryData[208] |
Definition at line 185 of file LT_2977FaultLog.h.