![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 147 of file LT_2975FaultLog.h.
Data Fields | |
| struct Peak16Words | vout0_peaks |
| struct Peak5_11Words | temp0_peaks |
| struct Peak5_11Words | iout0_peaks |
| struct Peak5_11Words | vin_peaks |
| struct Peak5_11Words | iin_peaks |
| struct Peak5_11Words | pin_peaks |
| struct Peak16Words | vout1_peaks |
| struct Peak5_11Words | temp1_peaks |
| struct Peak5_11Words | iout1_peaks |
| struct Peak16Words | vout2_peaks |
| struct Peak5_11Words | temp2_peaks |
| struct Peak5_11Words | iout2_peaks |
| struct Peak16Words | vout3_peaks |
| struct Peak5_11Words | temp3_peaks |
| struct Peak5_11Words | iout3_peaks |
| struct Peak5_11Words LT_2975FaultLog::FaultLogPeaksLtc2975::iin_peaks |
Definition at line 155 of file LT_2975FaultLog.h.
| struct Peak5_11Words LT_2975FaultLog::FaultLogPeaksLtc2975::iout0_peaks |
Definition at line 152 of file LT_2975FaultLog.h.
| struct Peak5_11Words LT_2975FaultLog::FaultLogPeaksLtc2975::iout1_peaks |
Definition at line 160 of file LT_2975FaultLog.h.
| struct Peak5_11Words LT_2975FaultLog::FaultLogPeaksLtc2975::iout2_peaks |
Definition at line 164 of file LT_2975FaultLog.h.
| struct Peak5_11Words LT_2975FaultLog::FaultLogPeaksLtc2975::iout3_peaks |
Definition at line 168 of file LT_2975FaultLog.h.
| struct Peak5_11Words LT_2975FaultLog::FaultLogPeaksLtc2975::pin_peaks |
Definition at line 156 of file LT_2975FaultLog.h.
| struct Peak5_11Words LT_2975FaultLog::FaultLogPeaksLtc2975::temp0_peaks |
Definition at line 151 of file LT_2975FaultLog.h.
| struct Peak5_11Words LT_2975FaultLog::FaultLogPeaksLtc2975::temp1_peaks |
Definition at line 159 of file LT_2975FaultLog.h.
| struct Peak5_11Words LT_2975FaultLog::FaultLogPeaksLtc2975::temp2_peaks |
Definition at line 163 of file LT_2975FaultLog.h.
| struct Peak5_11Words LT_2975FaultLog::FaultLogPeaksLtc2975::temp3_peaks |
Definition at line 167 of file LT_2975FaultLog.h.
| struct Peak5_11Words LT_2975FaultLog::FaultLogPeaksLtc2975::vin_peaks |
Definition at line 154 of file LT_2975FaultLog.h.
| struct Peak16Words LT_2975FaultLog::FaultLogPeaksLtc2975::vout0_peaks |
Definition at line 150 of file LT_2975FaultLog.h.
| struct Peak16Words LT_2975FaultLog::FaultLogPeaksLtc2975::vout1_peaks |
Definition at line 158 of file LT_2975FaultLog.h.
| struct Peak16Words LT_2975FaultLog::FaultLogPeaksLtc2975::vout2_peaks |
Definition at line 162 of file LT_2975FaultLog.h.
| struct Peak16Words LT_2975FaultLog::FaultLogPeaksLtc2975::vout3_peaks |
Definition at line 166 of file LT_2975FaultLog.h.