![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 135 of file LT_2974FaultLog.h.
Data Fields | |
| struct Peak16Words | vout0_peaks |
| struct Peak5_11Words | temp0_peaks |
| struct Peak5_11Words | iout0_peaks |
| struct Peak5_11Words | vin_peaks |
| struct Peak16Words | vout1_peaks |
| struct Peak5_11Words | temp1_peaks |
| struct Peak5_11Words | iout1_peaks |
| struct Peak16Words | vout2_peaks |
| struct Peak5_11Words | temp2_peaks |
| struct Peak5_11Words | iout2_peaks |
| struct Peak16Words | vout3_peaks |
| struct Peak5_11Words | temp3_peaks |
| struct Peak5_11Words | iout3_peaks |
| struct Peak5_11Words LT_2974FaultLog::FaultLogPeaksLtc2974::iout0_peaks |
Definition at line 140 of file LT_2974FaultLog.h.
| struct Peak5_11Words LT_2974FaultLog::FaultLogPeaksLtc2974::iout1_peaks |
Definition at line 146 of file LT_2974FaultLog.h.
| struct Peak5_11Words LT_2974FaultLog::FaultLogPeaksLtc2974::iout2_peaks |
Definition at line 150 of file LT_2974FaultLog.h.
| struct Peak5_11Words LT_2974FaultLog::FaultLogPeaksLtc2974::iout3_peaks |
Definition at line 154 of file LT_2974FaultLog.h.
| struct Peak5_11Words LT_2974FaultLog::FaultLogPeaksLtc2974::temp0_peaks |
Definition at line 139 of file LT_2974FaultLog.h.
| struct Peak5_11Words LT_2974FaultLog::FaultLogPeaksLtc2974::temp1_peaks |
Definition at line 145 of file LT_2974FaultLog.h.
| struct Peak5_11Words LT_2974FaultLog::FaultLogPeaksLtc2974::temp2_peaks |
Definition at line 149 of file LT_2974FaultLog.h.
| struct Peak5_11Words LT_2974FaultLog::FaultLogPeaksLtc2974::temp3_peaks |
Definition at line 153 of file LT_2974FaultLog.h.
| struct Peak5_11Words LT_2974FaultLog::FaultLogPeaksLtc2974::vin_peaks |
Definition at line 142 of file LT_2974FaultLog.h.
| struct Peak16Words LT_2974FaultLog::FaultLogPeaksLtc2974::vout0_peaks |
Definition at line 138 of file LT_2974FaultLog.h.
| struct Peak16Words LT_2974FaultLog::FaultLogPeaksLtc2974::vout1_peaks |
Definition at line 144 of file LT_2974FaultLog.h.
| struct Peak16Words LT_2974FaultLog::FaultLogPeaksLtc2974::vout2_peaks |
Definition at line 148 of file LT_2974FaultLog.h.
| struct Peak16Words LT_2974FaultLog::FaultLogPeaksLtc2974::vout3_peaks |
Definition at line 152 of file LT_2974FaultLog.h.