![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 203 of file LT_2974FaultLog.h.
Public Member Functions | |
| bool | isValidData (void *pos, uint8_t size=2) |
Data Fields | |
| struct FaultLogPreambleLtc2974 | preamble |
| uint8_t | telemetryData [184] |
| struct FaultLogReadLoopLtc2974 * | loops |
| uint8_t | firstValidByte |
| uint8_t | lastValidByte |
| bool LT_2974FaultLog::FaultLogLtc2974::isValidData | ( | void * | pos, |
| uint8_t | size = 2 |
||
| ) |
Definition at line 107 of file LT_2974FaultLog.cpp.
| uint8_t LT_2974FaultLog::FaultLogLtc2974::firstValidByte |
Definition at line 209 of file LT_2974FaultLog.h.
| uint8_t LT_2974FaultLog::FaultLogLtc2974::lastValidByte |
Definition at line 210 of file LT_2974FaultLog.h.
| struct FaultLogReadLoopLtc2974* LT_2974FaultLog::FaultLogLtc2974::loops |
Definition at line 208 of file LT_2974FaultLog.h.
| struct FaultLogPreambleLtc2974 LT_2974FaultLog::FaultLogLtc2974::preamble |
Definition at line 206 of file LT_2974FaultLog.h.
| uint8_t LT_2974FaultLog::FaultLogLtc2974::telemetryData[184] |
Definition at line 207 of file LT_2974FaultLog.h.