![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Go to the source code of this file.
Functions | |
| static void | drawFrame () |
| static void | redBtn () |
| static void | greenBtn () |
| static void | setup (void) |
| static void | loop () |
Macros | |
| #define | TS_MINX 150 |
| #define | TS_MINY 130 |
| #define | TS_MAXX 3800 |
| #define | TS_MAXY 4000 |
| #define | STMPE_CS 8 |
| #define | TFT_CS 10 |
| #define | TFT_DC 9 |
| #define | FRAME_X 210 |
| #define | FRAME_Y 180 |
| #define | FRAME_W 100 |
| #define | FRAME_H 50 |
| #define | REDBUTTON_X FRAME_X |
| #define | REDBUTTON_Y FRAME_Y |
| #define | REDBUTTON_W (FRAME_W/2) |
| #define | REDBUTTON_H FRAME_H |
| #define | GREENBUTTON_X (REDBUTTON_X + REDBUTTON_W) |
| #define | GREENBUTTON_Y FRAME_Y |
| #define | GREENBUTTON_W (FRAME_W/2) |
| #define | GREENBUTTON_H FRAME_H |
Variables | |
| Adafruit_STMPE610 | ts = Adafruit_STMPE610(STMPE_CS) |
| Adafruit_ILI9341 | tft = Adafruit_ILI9341(TFT_CS, TFT_DC) |
| boolean | RecordOn = false |
|
static |
Definition at line 41 of file onoffbutton.ino.
|
static |
Definition at line 58 of file onoffbutton.ino.
|
static |
Definition at line 89 of file onoffbutton.ino.
|
static |
Definition at line 46 of file onoffbutton.ino.
|
static |
Definition at line 70 of file onoffbutton.ino.
| #define FRAME_H 50 |
Definition at line 29 of file onoffbutton.ino.
| #define FRAME_W 100 |
Definition at line 28 of file onoffbutton.ino.
| #define FRAME_X 210 |
Definition at line 26 of file onoffbutton.ino.
| #define FRAME_Y 180 |
Definition at line 27 of file onoffbutton.ino.
| #define GREENBUTTON_H FRAME_H |
Definition at line 39 of file onoffbutton.ino.
| #define GREENBUTTON_W (FRAME_W/2) |
Definition at line 38 of file onoffbutton.ino.
| #define GREENBUTTON_X (REDBUTTON_X + REDBUTTON_W) |
Definition at line 36 of file onoffbutton.ino.
| #define GREENBUTTON_Y FRAME_Y |
Definition at line 37 of file onoffbutton.ino.
| #define REDBUTTON_H FRAME_H |
Definition at line 34 of file onoffbutton.ino.
| #define REDBUTTON_W (FRAME_W/2) |
Definition at line 33 of file onoffbutton.ino.
| #define REDBUTTON_X FRAME_X |
Definition at line 31 of file onoffbutton.ino.
| #define REDBUTTON_Y FRAME_Y |
Definition at line 32 of file onoffbutton.ino.
| #define STMPE_CS 8 |
Definition at line 18 of file onoffbutton.ino.
| #define TFT_CS 10 |
Definition at line 20 of file onoffbutton.ino.
| #define TFT_DC 9 |
Definition at line 21 of file onoffbutton.ino.
| #define TS_MAXX 3800 |
Definition at line 15 of file onoffbutton.ino.
| #define TS_MAXY 4000 |
Definition at line 16 of file onoffbutton.ino.
| #define TS_MINX 150 |
Definition at line 13 of file onoffbutton.ino.
| #define TS_MINY 130 |
Definition at line 14 of file onoffbutton.ino.
| boolean RecordOn = false |
Definition at line 24 of file onoffbutton.ino.
| Adafruit_ILI9341 tft = Adafruit_ILI9341(TFT_CS, TFT_DC) |
Definition at line 22 of file onoffbutton.ino.
| Adafruit_STMPE610 ts = Adafruit_STMPE610(STMPE_CS) |
Definition at line 19 of file onoffbutton.ino.