![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Modules | |
| LT3965: Octal Matrix LED Bypass Switch | |
| LT3965 - Octal Matrix LED Bypass Switch. | |
| LTC3335: Nanopower Buck-Boost DC/DC with Integrated Coulomb Counter | |
| LTC3335: Nanopower Buck-Boost DC/DC with Integrated Coulomb Counter. | |
| LTC3589: 8-Output Regulator with Sequencing and I2C | |
| LTC3589: 8-Output Regulator with Sequencing and I2C. | |
| LTC4155: Dual-Input Power Manager / 3.5A Li-Ion Battery Charger with I²C Control and USB OTG | |
| LTC4155: Dual-Input Power Manager / 3.5A Li-Ion Battery Charger with I²C Control and USB OTG. | |
| LTM9100: Anyside™ High Voltage Isolated Switch Controller with I²C Command and Telemetry. | |
| LTM9100: Anyside™ High Voltage Isolated Switch Controller with I²C Command and Telemetry. | |