![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Modules | |
| LTC2942: Battery Gas Gauge with Temperature, Voltage Measurement | |
| LTC2942: Battery Gas Gauge with Temperature, Voltage Measurement. | |
| LTC2943: Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement | |
| LTC2943: Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement. | |
| LTC2944: Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement | |
| LTC2944: Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement. | |
| LTC2945: 12-Bit Wide Range Power Monitor | |
| LTC2945: 12-Bit Wide Range Power Monitor. | |
| LTC2946: 12-Bit Wide Range Power, Charge and Energy Monitor | |
| LTC2946: 12-Bit Wide Range Power, Charge and Energy Monitor. | |
| LTC2947 a high-precision power and energy monitor with an internal sense resistor supporting up to 30A. | |
| LTC2947: LTC2947 a high-precision power and energy monitor with an internal sense resistor supporting up to 30A. | |
| LTC2990: 14-bit Quad I2C Voltage, Current, and Temperature Monitor | |
| LTC2990: 14-bit Quad I2C Voltage, Current, and Temperature Monitor. | |
| LTC2991: 14-bit Octal I2C Voltage, Current, and Temperature Monitor | |
| LTC2991: 14-bit Octal I2C Voltage, Current, and Temperature Monitor. | |
| LTC2992: Dual Wide Range Power Monitor | |
| LTC2992: Dual Wide Range Power Monitor. | |
| LTC4151: High Voltage I2C Current and Voltage Monitor | |
| LTC4151: High Voltage I2C Current and Voltage Monitor. | |
| LTC6115: High-Voltage High Side Current and Voltage Sense | |
| LTC6115 High Voltage High Side Current and Voltage Sense. | |