![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC6945: Ultralow Noise and Spurious 0.35GHz to 6GHz Integer-N Synthesizer. More...
Files | |
| file | LTC6945.cpp |
| Library for LTC6945: Ultralow Noise and Spurious 0.35GHz to 6GHz Integer-N Synthesizer. | |
| file | LTC6945.h |
| LTC6945: Ultralow Noise and Spurious 0.35GHz to 6GHz Integer-N Synthesizer. | |
| file | DC1649A.ino |
| DC1649A LTC6945: Ultralow Noise and Spurious 0.35GHz to 6GHz Integer-N Synthesizer. | |
LTC6945: Ultralow Noise and Spurious 0.35GHz to 6GHz Integer-N Synthesizer.
The LTC®6945 is a high performance, low noise, 6GHz phase-locked loop (PLL), including a reference divider, phase-frequency detector (PFD) with phase-lock indicator, charge pump, integer feedback divider and VCO output divider. The part features a buffered, programmable VCO output divider with a range of 1 through 6. The differential, low noise output buffer has user-programmable output power ranging from –6dBm to 3dBm, and may be muted through either a digital input pin or software. The low noise reference buffer outputs a typical 0dBm square wave directly into a 50Ω impedance from 10MHz to 250MHz, or may be disabled through software. The ultralow noise charge pump contains selectable high and low voltage clamps useful for VCO monitoring, and also may be set to provide a V+/2 bias. All device settings are controlled through a SPI-compatible serial port.
http://www.linear.com/product/LTC6945
http://www.linear.com/product/LTC6945#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.