![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
VFLOAT Bit Field. More...
Macros | |
| #define | LTC4155_VFLOAT_SUBADDR LTC4155_REG2_SUBADDR |
| VFLOAT More... | |
| #define | LTC4155_VFLOAT_SIZE 2 |
| #define | LTC4155_VFLOAT_OFFSET 2 |
| #define | LTC4155_VFLOAT_MASK 0x0C |
| #define | LTC4155_VFLOAT (LTC4155_VFLOAT_OFFSET << 12 | (LTC4155_VFLOAT_SIZE - 1) << 8 | LTC4155_VFLOAT_SUBADDR) |
| #define | LTC4155_VFLOAT_PRESET__4P05V 0x0 |
| #define | LTC4155_VFLOAT_PRESET__4P10V 0x1 |
| #define | LTC4155_VFLOAT_PRESET__4P15V 0x2 |
| #define | LTC4155_VFLOAT_PRESET__4P20V 0x3 |
VFLOAT Bit Field.
Battery charge voltage setting.
| #define LTC4155_VFLOAT (LTC4155_VFLOAT_OFFSET << 12 | (LTC4155_VFLOAT_SIZE - 1) << 8 | LTC4155_VFLOAT_SUBADDR) |
Definition at line 381 of file LTC4155_reg_defs.h.
| #define LTC4155_VFLOAT_MASK 0x0C |
Definition at line 380 of file LTC4155_reg_defs.h.
| #define LTC4155_VFLOAT_OFFSET 2 |
Definition at line 379 of file LTC4155_reg_defs.h.
| #define LTC4155_VFLOAT_PRESET__4P05V 0x0 |
Definition at line 382 of file LTC4155_reg_defs.h.
| #define LTC4155_VFLOAT_PRESET__4P10V 0x1 |
Definition at line 383 of file LTC4155_reg_defs.h.
| #define LTC4155_VFLOAT_PRESET__4P15V 0x2 |
Definition at line 384 of file LTC4155_reg_defs.h.
| #define LTC4155_VFLOAT_PRESET__4P20V 0x3 |
Definition at line 385 of file LTC4155_reg_defs.h.
| #define LTC4155_VFLOAT_SIZE 2 |
Definition at line 378 of file LTC4155_reg_defs.h.
| #define LTC4155_VFLOAT_SUBADDR LTC4155_REG2_SUBADDR |
Definition at line 377 of file LTC4155_reg_defs.h.