![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
USBSNS_GOOD Bit Field. More...
Macros | |
| #define | LTC4155_USBSNS_GOOD_SUBADDR LTC4155_REG4_SUBADDR |
| USBSNS_GOOD More... | |
| #define | LTC4155_USBSNS_GOOD_SIZE 1 |
| #define | LTC4155_USBSNS_GOOD_OFFSET 6 |
| #define | LTC4155_USBSNS_GOOD_MASK 0x40 |
| #define | LTC4155_USBSNS_GOOD (LTC4155_USBSNS_GOOD_OFFSET << 12 | (LTC4155_USBSNS_GOOD_SIZE - 1) << 8 | LTC4155_USBSNS_GOOD_SUBADDR) |
USBSNS_GOOD Bit Field.
USB input voltage valid.
| #define LTC4155_USBSNS_GOOD (LTC4155_USBSNS_GOOD_OFFSET << 12 | (LTC4155_USBSNS_GOOD_SIZE - 1) << 8 | LTC4155_USBSNS_GOOD_SUBADDR) |
Definition at line 616 of file LTC4155_reg_defs.h.
| #define LTC4155_USBSNS_GOOD_MASK 0x40 |
Definition at line 615 of file LTC4155_reg_defs.h.
| #define LTC4155_USBSNS_GOOD_OFFSET 6 |
Definition at line 614 of file LTC4155_reg_defs.h.
| #define LTC4155_USBSNS_GOOD_SIZE 1 |
Definition at line 613 of file LTC4155_reg_defs.h.
| #define LTC4155_USBSNS_GOOD_SUBADDR LTC4155_REG4_SUBADDR |
Definition at line 612 of file LTC4155_reg_defs.h.