![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
USBILIM Bit Field. More...
USBILIM Bit Field.
USB total input current limit setting. Register contents will be modified by the LTC4155 upon certain events. See the datasheet section Input Current Regulation.
| #define LTC4155_USBILIM (LTC4155_USBILIM_OFFSET << 12 | (LTC4155_USBILIM_SIZE - 1) << 8 | LTC4155_USBILIM_SUBADDR) |
Definition at line 180 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_MASK 0x1F |
Definition at line 179 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_OFFSET 0 |
Definition at line 178 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__100MA 0x0 |
Definition at line 181 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__1P00A 0x6 |
Definition at line 187 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__1P25A 0x7 |
Definition at line 188 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__1P50A 0x8 |
Definition at line 189 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__1P75A 0x9 |
Definition at line 190 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__2P00A 0xA |
Definition at line 191 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__2P25A 0xB |
Definition at line 192 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__2P50A 0xC |
Definition at line 193 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__2P5MA_SUSPEND 0xF |
Definition at line 196 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__2P75A 0xD |
Definition at line 194 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__3P00A 0xE |
Definition at line 195 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__500MA 0x1 |
Definition at line 182 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__600MA 0x2 |
Definition at line 183 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__700MA 0x3 |
Definition at line 184 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__800MA 0x4 |
Definition at line 185 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET__900MA 0x5 |
Definition at line 186 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_PRESET_CLPROG_1 0x1F |
Definition at line 197 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_SIZE 5 |
Definition at line 177 of file LTC4155_reg_defs.h.
| #define LTC4155_USBILIM_SUBADDR LTC4155_REG0_SUBADDR |
Definition at line 176 of file LTC4155_reg_defs.h.