![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
TIMER Bit Field. More...
Macros | |
| #define | LTC4155_TIMER_SUBADDR LTC4155_REG1_SUBADDR |
| TIMER More... | |
| #define | LTC4155_TIMER_SIZE 2 |
| #define | LTC4155_TIMER_OFFSET 5 |
| #define | LTC4155_TIMER_MASK 0x60 |
| #define | LTC4155_TIMER (LTC4155_TIMER_OFFSET << 12 | (LTC4155_TIMER_SIZE - 1) << 8 | LTC4155_TIMER_SUBADDR) |
| #define | LTC4155_TIMER_PRESET__4_HOUR 0x0 |
| #define | LTC4155_TIMER_PRESET__8_HOUR_OR_COVERX 0x1 |
| #define | LTC4155_TIMER_PRESET__1_HOUR 0x2 |
| #define | LTC4155_TIMER_PRESET__2_HOUR 0x3 |
TIMER Bit Field.
User Programmed Li-Ion charger safety timer setting. This internal timer begins at the onset of constant-voltage charging. Charging terminates at the expiration of the selected time.
| #define LTC4155_TIMER (LTC4155_TIMER_OFFSET << 12 | (LTC4155_TIMER_SIZE - 1) << 8 | LTC4155_TIMER_SUBADDR) |
Definition at line 261 of file LTC4155_reg_defs.h.
| #define LTC4155_TIMER_MASK 0x60 |
Definition at line 260 of file LTC4155_reg_defs.h.
| #define LTC4155_TIMER_OFFSET 5 |
Definition at line 259 of file LTC4155_reg_defs.h.
| #define LTC4155_TIMER_PRESET__1_HOUR 0x2 |
Definition at line 264 of file LTC4155_reg_defs.h.
| #define LTC4155_TIMER_PRESET__2_HOUR 0x3 |
Definition at line 265 of file LTC4155_reg_defs.h.
| #define LTC4155_TIMER_PRESET__4_HOUR 0x0 |
Definition at line 262 of file LTC4155_reg_defs.h.
| #define LTC4155_TIMER_PRESET__8_HOUR_OR_COVERX 0x1 |
Definition at line 263 of file LTC4155_reg_defs.h.
| #define LTC4155_TIMER_SIZE 2 |
Definition at line 258 of file LTC4155_reg_defs.h.
| #define LTC4155_TIMER_SUBADDR LTC4155_REG1_SUBADDR |
Definition at line 257 of file LTC4155_reg_defs.h.