![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
REQUEST_OTG Bit Field. More...
Macros | |
| #define | LTC4155_REQUEST_OTG_SUBADDR LTC4155_REG6_SUBADDR |
| REQUEST_OTG More... | |
| #define | LTC4155_REQUEST_OTG_SIZE 1 |
| #define | LTC4155_REQUEST_OTG_OFFSET 1 |
| #define | LTC4155_REQUEST_OTG_MASK 0x02 |
| #define | LTC4155_REQUEST_OTG (LTC4155_REQUEST_OTG_OFFSET << 12 | (LTC4155_REQUEST_OTG_SIZE - 1) << 8 | LTC4155_REQUEST_OTG_SUBADDR) |
REQUEST_OTG Bit Field.
USB On-The-Go step-up voltage converter manual activation setting.
| #define LTC4155_REQUEST_OTG (LTC4155_REQUEST_OTG_OFFSET << 12 | (LTC4155_REQUEST_OTG_SIZE - 1) << 8 | LTC4155_REQUEST_OTG_SUBADDR) |
Definition at line 976 of file LTC4155_reg_defs.h.
| #define LTC4155_REQUEST_OTG_MASK 0x02 |
Definition at line 975 of file LTC4155_reg_defs.h.
| #define LTC4155_REQUEST_OTG_OFFSET 1 |
Definition at line 974 of file LTC4155_reg_defs.h.
| #define LTC4155_REQUEST_OTG_SIZE 1 |
Definition at line 973 of file LTC4155_reg_defs.h.
| #define LTC4155_REQUEST_OTG_SUBADDR LTC4155_REG6_SUBADDR |
Definition at line 972 of file LTC4155_reg_defs.h.