![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
PRIORITY Bit Field. More...
Macros | |
| #define | LTC4155_PRIORITY_SUBADDR LTC4155_REG1_SUBADDR |
| PRIORITY More... | |
| #define | LTC4155_PRIORITY_SIZE 1 |
| #define | LTC4155_PRIORITY_OFFSET 7 |
| #define | LTC4155_PRIORITY_MASK 0x80 |
| #define | LTC4155_PRIORITY (LTC4155_PRIORITY_OFFSET << 12 | (LTC4155_PRIORITY_SIZE - 1) << 8 | LTC4155_PRIORITY_SUBADDR) |
| #define | LTC4155_PRIORITY_PRESET_WALL 0x0 |
| #define | LTC4155_PRIORITY_PRESET_USB 0x1 |
PRIORITY Bit Field.
Input connector priority swap setting. Setting PRIORITY will cause power to be drawn from USB when both WALL and USB power are present.
| #define LTC4155_PRIORITY (LTC4155_PRIORITY_OFFSET << 12 | (LTC4155_PRIORITY_SIZE - 1) << 8 | LTC4155_PRIORITY_SUBADDR) |
Definition at line 238 of file LTC4155_reg_defs.h.
| #define LTC4155_PRIORITY_MASK 0x80 |
Definition at line 237 of file LTC4155_reg_defs.h.
| #define LTC4155_PRIORITY_OFFSET 7 |
Definition at line 236 of file LTC4155_reg_defs.h.
| #define LTC4155_PRIORITY_PRESET_USB 0x1 |
Definition at line 240 of file LTC4155_reg_defs.h.
| #define LTC4155_PRIORITY_PRESET_WALL 0x0 |
Definition at line 239 of file LTC4155_reg_defs.h.
| #define LTC4155_PRIORITY_SIZE 1 |
Definition at line 235 of file LTC4155_reg_defs.h.
| #define LTC4155_PRIORITY_SUBADDR LTC4155_REG1_SUBADDR |
Definition at line 234 of file LTC4155_reg_defs.h.