![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
OVP_ACTIVE Bit Field. More...
Macros | |
| #define | LTC4155_OVP_ACTIVE_SUBADDR LTC4155_REG4_SUBADDR |
| OVP_ACTIVE More... | |
| #define | LTC4155_OVP_ACTIVE_SIZE 1 |
| #define | LTC4155_OVP_ACTIVE_OFFSET 2 |
| #define | LTC4155_OVP_ACTIVE_MASK 0x04 |
| #define | LTC4155_OVP_ACTIVE (LTC4155_OVP_ACTIVE_OFFSET << 12 | (LTC4155_OVP_ACTIVE_SIZE - 1) << 8 | LTC4155_OVP_ACTIVE_SUBADDR) |
OVP_ACTIVE Bit Field.
Overvoltage protection fault.
| #define LTC4155_OVP_ACTIVE (LTC4155_OVP_ACTIVE_OFFSET << 12 | (LTC4155_OVP_ACTIVE_SIZE - 1) << 8 | LTC4155_OVP_ACTIVE_SUBADDR) |
Definition at line 700 of file LTC4155_reg_defs.h.
| #define LTC4155_OVP_ACTIVE_MASK 0x04 |
Definition at line 699 of file LTC4155_reg_defs.h.
| #define LTC4155_OVP_ACTIVE_OFFSET 2 |
Definition at line 698 of file LTC4155_reg_defs.h.
| #define LTC4155_OVP_ACTIVE_SIZE 1 |
Definition at line 697 of file LTC4155_reg_defs.h.
| #define LTC4155_OVP_ACTIVE_SUBADDR LTC4155_REG4_SUBADDR |
Definition at line 696 of file LTC4155_reg_defs.h.