![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
OTG_ENABLED Bit Field. More...
Macros | |
| #define | LTC4155_OTG_ENABLED_SUBADDR LTC4155_REG3_SUBADDR |
| OTG_ENABLED More... | |
| #define | LTC4155_OTG_ENABLED_SIZE 1 |
| #define | LTC4155_OTG_ENABLED_OFFSET 3 |
| #define | LTC4155_OTG_ENABLED_MASK 0x08 |
| #define | LTC4155_OTG_ENABLED (LTC4155_OTG_ENABLED_OFFSET << 12 | (LTC4155_OTG_ENABLED_SIZE - 1) << 8 | LTC4155_OTG_ENABLED_SUBADDR) |
OTG_ENABLED Bit Field.
On-the-Go boost converter enable status.
| #define LTC4155_OTG_ENABLED (LTC4155_OTG_ENABLED_OFFSET << 12 | (LTC4155_OTG_ENABLED_SIZE - 1) << 8 | LTC4155_OTG_ENABLED_SUBADDR) |
Definition at line 503 of file LTC4155_reg_defs.h.
| #define LTC4155_OTG_ENABLED_MASK 0x08 |
Definition at line 502 of file LTC4155_reg_defs.h.
| #define LTC4155_OTG_ENABLED_OFFSET 3 |
Definition at line 501 of file LTC4155_reg_defs.h.
| #define LTC4155_OTG_ENABLED_SIZE 1 |
Definition at line 500 of file LTC4155_reg_defs.h.
| #define LTC4155_OTG_ENABLED_SUBADDR LTC4155_REG3_SUBADDR |
Definition at line 499 of file LTC4155_reg_defs.h.